LSRAM12 CTL

LSRAM12 CTL
LSRAM12 CTL

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class MM (h6), Steel, Cut To Length, Use with 12 mm Nominal Diameter Open Bushing Bearings

Lead Time:  Contact Factory  

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Low Shaft Rails allow the design of more compact linear motion systems
  • Class MM (ISO h6 tolerance) 60 Case Shaft included
  • Y1=Y2 is standard. Special Y1 and overall length can be specified by customer.
  • Bolt down from top
  • Consists of black oxide steel rail and high carbon steel LinearRace shafting (HRC 60 min.).
  • LSRAs do not use standard predrilled, “T1” or "T2", shafting. The shafting uses a different hole pattern and configuration
  • Use only with Super Smart Ball bushing bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter12 mm
[A]12 mm
[A1]6 mm
[A1] Tolerance± 0.02 mm 
[A2]± 0.15 mm 
[A2]6 mm
[H]14 mm
[H] Tolerance± 0.02 mm 

Specifications

SpecificationsValue
ClassClass MM (h6) 
MaterialSteel 
Material, ShaftSteel 
Material, SupportSteel 
Option Predrilled (PD)Predrilled 
Support StyleLow Profile 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?